VISHAY NTC LUG SERIES

Vishay offers several customization options, both electrical and mechanical, however our customization capabilities extend much further with each request being independently evaluated.

Some of the most common options are listed below to assist you with completing the custom request form.

NTCLugImage
1. Electrical (NTC Characteristics)
  • R25 (Ω), R25 Tolerance, B25/85 (K), B25/85 Tolerance
2. Screw Size
  • Options include but not limited to: LUG inner diameter ranging from M2-M8 with differing outer diameter, tab thicknesses, and barrel size.
3. Cable
  • Options include but not limited to: Insulated (PVC, PTFE/ETFE, XLPE, etc.) / non-insulated, wire gauge (AWG22-32), stranded / solid core, lead length / strip length, cable voltage rating, and more.
4. Connector
  • Extensive range of already approved connector options from most common connector suppliers. Specific requests outside of approved range will require feasibility evaluation.

 

 

 

 

 

 

 

 

 

 

Connect with Vishay
linkedin
facebook
twitter-1
youtube

Custom Modification Request