VISHAY NTC CAP SERIES
Vishay offers several customization options, both electrical and mechanical, however our customization capabilities extend much further with each request being independently evaluated.
Some of the most common options are listed below to assist you with completing the custom request form.

1. Electrical (NTC Characteristics)
- R25 (Ω), R25 Tolerance, B25/85 (K), B25/85 Tolerance
- Ø 7 mm x 21 mm, Ø 7 mm x 25 mm, Ø 8 mm x 30 mm,
Ø 9 mm x 30 mm, Ø 9 mm x 49 mm or customer specific sensor shapes, are available on request
- Options include but not limited to: Insulated (PVC, PTFE/ETFE, XLPE, etc.) / non-insulated, wire gauge (AWG22-32), stranded / solid core, lead length / strip length, cable voltage rating, and more.
- Options are blunt cut, strip end or terminals with or without connector according to your need.
- Labels, shrink tubes, ferrules, etc.
Some additional information in one line
Connect with Vishay