Vishay Intertechnology Headquarters
Vishay Intertechnology Headquarters

Download your Reference Design Files Below

Download High Voltage Intelligent Battery Shunt Redundant (HV-IBSR) Reference  Design Files

DOWNLOAD ADDITIONAL REFERENCE DESIGNS

Download Scalable 3 kW, 48 V / 12 V Bidirectional DC/DC Converter Reference Design

MicrosoftTeams-image (3)

Download High Voltage Intelligent Battery Single Shunt - USB (HV-IBSS-USB) Reference Design

Download 400 VDC, 100 A Bidirectional eFuse Reference Design

Download 48 V Resettable eFuse Reference Design

Download 800 VDC, 50 A Bidirectional eFuse Reference Design

Download 48 V, 100 A eFuse Reference Design

MicrosoftTeams-image (5)

Download 1 kW DC/DC Converter 48 V to 12 V Reference Design

Copyright © 2025 Vishay Intertechnology, Inc.